Secure, foolproof, no-special-tools required connection every time.
Ease connector attachment issues and ensure excellent RF transmission line
performance with Positive Stop connectors from Andrew Wireless Solutions. Revolutionary
Positive Stop connectors for HELIAX® corrugated coaxial cables require no
special tools or torque wrenches, eliminating both guesswork and time consuming
measurements.
Using standard wrenches and in less than one rotation, Positive Stop connectors
give the installer a clear visual and mechanical verification of a correct fit,
sealing out water and sealing in excellent electrical performance. The connectors’
easy verification eliminates the need to control torque levels and provides
consistent attachment integrity and electrical performance.
Positive Stop Connectors are waterproof to IP66 and IP68, even unmated.
Andrew Wireless Solutions new EZfit connectors offer a two-piece construction
designed for quick and consistent termination while maintaining superior performance.
Termination craftsmanship issues are reduced to a minimum by using the FXL 780
EZfit Series coring tool. The 780 EZfit Series connectors offer the following
advantages:
Compact, light design
Fast installation
Butt fit, low torque attachment
Consistent electrical performance
Future corrugated applications
Merges cable portfolio
Reduces spares/inventory
Brass is used as the connector body base material. The center contact is
either gold or silver-plated, depending on the interface. All other surfaces
are tri-metal coated. The insulator is made of either polytetraflourethylene
(PTFE) per ASTMD1457 or methylpentene copolymer. All o-rings are made of ethylene
propylene rubber (EPDM) per ASTM D1418 to ensure the tightest seal against moisture
ingress.
OnePiece connectors save time and money. System engineers, installers, and
purchasing personnel all benefit from the advanced design of OnePiece
connectors. The captivated, preset inner contact pin and patented clamping
mechanism provide lower IM and attenuation and exceptional mechanical
reliability. One-step installation is faster, easier, and more precise. OnePiece
connectors are priced lower than most standard connectors.
Fast-fitting RingFlare connectors are available in a variety of interface types
for a large selection of HELIAX® LDF series cables. The RingFlare connector is a
simple, two-piece threaded connector with a captivated one-piece inner contact
pin, factory set to the correct depth. RingFlare connectors are completely
weatherproof and field proven. With fewer components and attachment procedures,
the RingFlare also offers fast installation. 7-16 DIN male, 7-16 DIN female,
N-male, and N-female connectors are available for most HELIAX LDF style cables.
Andrew HELIAX standard connectors are designed for fast, accurate
installation and to ensure low IMD, low VSWR, and system integrity
in the harshest of outdoor environments.