The
Aluminum Advantage Andrew Wireless Solutions offers a full
family of Extremeflex Aluminum cable. The smoothwall, water-resistant,
triple-bonded design and 10-year warranty give contractors and carriers
confidence that little to no maintenance will be required in their
installations.
Part Numbers/Sizes: SFX
500 (1/2"), FXL 540 (1/2"), FXL 780 (7/8"), FXL 1480
(1-1/4"), FXL 1873 (1-5/8")
Lower Life Cycle Cost The Aluminum Solution offers
many cost saving advantages that include lower maintenance costs,
reliable performance, more secure connections, and greater conductivity.
It all adds up to a more reliable, more profitable network with
significantly reduced life cycle cost.
Weatherproof Extremeflex provides an excellent connector-to-cable
interface. The patented micro-cell dielectric technology and triple-bonded
construction prevents water ingress when installed properly which
reduces on-going maintenance costs and potential network failure.
Reliability More secure connections, virtually no cable
related failures and greater conductivity. It all adds up to a more
reliable, more profitable network with significantly reduced life
cycle cost.
Lighter and More Flexible On average, the Extremeflex
family of aluminum cable is 25% lighter than copper, easier to handle
and a premium choice for difficult installs due to its unique ability
to retain bends.
Earth Friendly Extremeflex cable is ROHS compliant
because it meets the recycling requirements of this standard and
does not harm the environment. Aluminum is a softer, more flexible
material and achieves a less costly and more efficient recycling
process in comparison to copper.
|