Home > Product > Mobile Location System
Mobile Location System

Geometrix® MLC
Flexible Mobile Location for Any Application

Geometrix MLCAll Wireless Location Technologies:
Each mobile location-enhanced application or service is unique and presents its own requirements for support from a mobile positioning system. At the same time, each of the several wireless location technologies on the market has its own cost, performance, and deployment characteristics. The result is that no single wireless location technique can meet the needs of all location-enhanced applications. Andrew's Geometrix MLC mobile location system bridges the gap between location-enhanced services and the location technologies that enable them by providing the capability to implement any or all wireless locating techniques. Geometrix MLC supports handset-based, network-based, and hybrid locating technologies on a common platform. Operators can utilize the following techniques individually or in combination:

  • Cell Identity (CID)
  • Assisted-GPS (A-GPS)
  • Enhanced Cell Identity (E-CID)
  • Matrix
  • Uplink Time Difference of Arrival (U-TDOA)
  • Angle of Arrival (AOA)

Initial selections may be supplemented at any time. Geometrix MLC gives operators the flexibility to add or refocus their location system as their needs change and as market directions clarify. While other vendors force operators to select a compromise system with one or two locating techniques, Andrew offers a no-compromise system that can provide the best support for all applications, present and future.

SMLC, GMLC, SAS, and SUPL:
For GSM/GPRS and UMTS networks, Geometrix MLC offers a flexible Mobile Location Center hardware platform that can base a fully functional serving mobile location center (SMLC), gateway mobile location center (GMLC), standalone SMLC (SAS) node, or SUPL Location Platform (SLP) as well as combinations of these nodes. GMLC, SMLC, SAS, and SUPL Location Platform (SLP) Mobile Location Center nodes may be functionally augmented at any time and can be scaled and upgraded to meet the capacity needs of increasing application(s).

Published Book: IP Location
Books IP Location by Martin Dawson, James Winterbottom, and Martin Thomson. With the powerful force of VoIP in the telep...
Software Partners
This page provides access to an area containing the software development kit and other public material...
Geometrix® Customer Support
Geometrix® Customer Support MLC - Mobile Location Center Login UTDOA Geolocation Product Login Andrew provides post-...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us