Home > Product > Coverage and Capacity > Passive Components
Passive Components
Passive Building Cutout  

Andrew's passive components meet many application requirements. They are ideal as standalone equipment for completely passive indoor networks driven by a base station or RF coverage and complement our ION™ Series Distributed Antenna Systems.

A passive system with splitters and Cell-Max™ antennas distribute signals throughout office buildings. Signals from the base stations in the basement pass through a splitter for distribution to the floors. On each floor, one line from the splitter feeds the antenna.

Passive

RADIAX® radiating cable and splitters bring signal into a tunnel and distribute it evenly throughout.

Andrew Passive Components

Category RADIAX
Radiating Cable
Cell-Max
Indoor Antennas
Splitters/ Combiners/Couplers
Power Handling 1000 W 1.0 W 1.0-2.0 W
Band Multiband
1—2600 MHz
Multiband
800—2600 MHz
Single and Multiband
380—2600 MHz
Typical Uses Road tunnels, rail tunnels; parking garages and basements; hospitals Offices, garages, hospitals, airports All applications
Technology Supported Analog, Tetra, Tetrapol, TDMA, AM/FM, iDEN, IS-95, CDMA2000, 1xEV-DO, GSM, GPRS, EDGE, UMTS, HSPDA, Wi-Fi
Cell-Max™ Indoor Antennas
Andrew Cell-Max series of in-building antennas add spot coverage in any difficult indoor coverage areas. Low-profile mul...
RADIAX® Radiating Coaxial Cables
RADIAX radiating coaxial cables solve wireless communication problems in confined areas by functioning as a continuous d...
Splitters, Couplers, and Terminations
Andrew offers a complete line of rugged, highly reliable passive devices that are suitable for both indoor and outdoor a...
HELIAX® Cable Products
HELIAX® is the Andrew brand name that stands for the most complete, cost-effective, high performance coaxial cable s...
Cinta™ 50 Ohm Braided Cables
Andrew Cinta™ Cables cover the entire Radio Frequency (RF) footprint for applications that connect the world: mobile pho...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us