Designed with flexibility to power wireless cell sites including Cellular CDMA, PCS CDMA and PCS TDMA applications. PowerHouse Cabinets support growth in approximately 3kW increments for affordable initial costs. Designed by CommScope Laboratories to be durable and function effectively in all outside plant environments.
Features:
Battery fusing and per string battery disconnect.
Temperature Compensated Float Voltage.
Low Voltage Battery Disconnect (LVBD) Function.
Upgrade kits for Heat Exchanger, electronics compartment, DC Distribution Module and Cabling.
Factory installed alarmed doors, cooling system controllers and power system controllers provide constant integrated system monitoring and send an indication of the system status back to a central location.
Accommodates various manufacturer’s batteries.
Features:
Output capability of up to 24kW DC power.
Can provide immediate battery reserve, providing uninterrupted service to your customers.
Battery life is significantly improved due to our patented Enhanced Cooling System.
Hydrogen ventilation better than industry requirements.
Specifications:
Outside Dimensions
31W X 66H X 33D
Capacity
To 24kW of +24V DC
For more information, please contact your CommScope Sales Representative, click Contact Us, or call Cabinet Customer Service at 1-800-422-2638.